Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0820 - Roll Ball Screws
Bill of material
SR0820-400R400C10
S
Stroke
325 mm
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
350 mm
L2
Screw Shaft Length
400 mm
L
Lead
20
AG
Accuracy grade
C10
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031